HUBBELL CANADA
Image of NS22A22AGS Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NS22A22AGS

Substation Connectors

General

Application

Substation

Catalog Number

NS22A22AGS

Installation Torque Recommended in-lb

660 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

UPC

621945027640

UPC 14 Digit GTIN

00621945027640

Dimensions

Dimension - Height inch

5.94 in

Dimension - Height mm

150.9 mm

Dimension - Width inch

6.62 in

Dimension - Width mm

168 mm

Conductor Related

Conductor - AL Tube Std Run

4 IPS

Conductor - AL Tube Std Run Range

4 IPS

Conductor - AL Tube Std Tap

4 IPS

Conductor - AL Tube Std Tap Range

4 IPS

Conductor - Connection Combination

Tube to Tube

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

660 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1