HUBBELL CANADA
Image of NDR6745AT12 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NDR6745AT12

Substation Connectors

General

Application

Substation

Catalog Number

NDR6745AT12

Material

Copper Alloy

Material - Hardware

Aluminum

UPC

781810468913

UPC 14 Digit GTIN

00781810468913

Dimensions

Dimension - AA Pad Orientation

In-line;90°

Dimension - Bolt Size fraction

1-1/2

Dimension - Height inch

3.19 in

Dimension - Height mm

81 mm

Dimension - Length BB inch

3.75 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Thread Size

1-1/2-12

Dimension - Threads per inch

12

Dimension - Width inch

3.38 in

Dimension - Width mm

86 mm

Conductor Related

Conductor - ACSR Str Size

715.5 (54/7) Crow kcmil;1113 (54/19) Finch kcmil

Conductor - ACSR Str Size Range

715.5 (54/7) Crow kcmil-1113 (54/19) Finch kcmil

Conductor - AL Str Size

900 kcmil;1250 kcmil

Conductor - AL Str Size Range

900 kcmil-1250 kcmil

Conductor - Connection Combination

Stud to Cable

Conductor - Copper Str Size Range

900 kcmil-1250 kcmil

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

UI