
Brand: Burndy
Catalog ID: NT1414
Application
Substation
Catalog Number
NT1414
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
UPC
781810002599
UPC 14 Digit GTIN
00781810002599
Dimension - B Length fraction
2 in
Dimension - Height fraction
2 in
Dimension - Height inch
1.94 in
Dimension - Height mm
49.3 mm
Dimension - Length BB inch
2.00 in
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
3/4 IPS
Conductor - Copper Tube Std Run Range
3/4 IPS
Conductor - Copper Tube Std Tap
3/4 IPS
Conductor - Copper Tube Std Tap Range
3/4 IPS
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1