
Brand: Burndy
Catalog ID: NT1817
Application
Substation
Catalog Number
NT1817
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
UPC
781810002742
UPC 14 Digit GTIN
00781810002742
Dimension - B Length fraction
2-3/4 in
Dimension - Height fraction
3-1/4 in
Dimension - Height inch
3.25 in
Dimension - Height mm
82.6 mm
Dimension - Length BB inch
2.69 in
Dimension - Width inch
3.94 in
Dimension - Width mm
100 mm
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
2 IPS
Conductor - Copper Tube Std Run Range
2 IPS
Conductor - Copper Tube Std Tap
1 1/2 IPS
Conductor - Copper Tube Std Tap Range
1 1/2 IPS
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1