
Brand: Burndy
Catalog ID: NDR6544T14
Application
Substation
Catalog Number
NDR6544T14
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
UPC
781810003466
UPC 14 Digit GTIN
00781810003466
Dimension - AA Pad Orientation
In-line;90°
Dimension - Height fraction
2-7/8 in
Dimension - Height inch
2.82 in
Dimension - Height mm
71.6 mm
Dimension - Pin Diameter fraction
1 in
Dimension - Pin Diameter inch
1 in
Dimension - Threads per inch
14
Conductor - Connection Combination
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2 AWG-4/0 AWG
Conductor - Copper Str Size Range
2 AWG-1000 kcmil
Conductor - Copper Tube DEH Size
3/8 IPS ;1/2 IPS ;3/4 IPS
Conductor - Copper Tube DEH Size Range
3/8 IPS -3/4 IPS
Conductor - Copper Tube EH Size
3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS
Conductor - Copper Tube EH Size Range
3/8 IPS IPS-3/4 IPS IPS
Conductor - Copper Tube Std Size
3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS
Conductor - Copper Tube Std Size Range
3/8 IPS IPS-3/4 IPS IPS
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1