HUBBELL CANADA
Image of NDR65534T0 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NDR65534T0

Copper Stud Connectors

General

Application

Substation

Catalog Number

NDR65534T0

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

UPC

621945457737

UPC 14 Digit GTIN

00621945457737

Dimensions

Dimension - AA Pad Orientation

In-line;90°

Dimension - Height inch

2.24 in

Dimension - Height mm

56.9 mm

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Pin Diameter inch

1.125 in

Conductor Related

Conductor - Connection Combination

  • Stud to Cable
  • Stud to Tube
  • Stud to Bar

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size Range

6 AWG-500 kcmil

Conductor - Copper Tube DEH Size

3/8 IPS ;1/2 IPS

Conductor - Copper Tube DEH Size Range

3/8 IPS -1/2 IPS

Conductor - Copper Tube EH Size

3/8 IPS IPS;1/2 IPS IPS

Conductor - Copper Tube EH Size Range

3/8 IPS IPS-1/2 IPS IPS

Conductor - Copper Tube Std Size

3/8 IPS IPS;1/2 IPS IPS

Conductor - Copper Tube Std Size Range

3/8 IPS IPS-1/2 IPS IPS

Conductor Type

  • CU C Str-Size
  • CU Tube Std-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1