
Brand: Burndy
Catalog ID: NDR6728T12
Application
Substation
Catalog Number
NDR6728T12
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
UPC
781810003534
UPC 14 Digit GTIN
00781810003534
Dimension - AA Pad Orientation
In-line;90°
Dimension - B Length inch
2.09 in
Dimension - Height fraction
2-1/4 in
Dimension - Height inch
2.24 in
Dimension - Height mm
56.9 mm
Dimension - L Length Overall mm
121 mm
Dimension - Length Overall inch
4.75 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.5 in
Dimension - Threads per inch
12
Package Height
Package Length
Package Weight
Package Width
Conductor - Connection Combination
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
6 AWG-4/0 AWG
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
6 AWG-4/0 AWG
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Carton Quantity
1
Pallet Quantity
1