HUBBELL CANADA
Image of NDR65528T12 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NDR65528T12

Copper Bolted Stud Connector, Stud to Pipe, 6 AWG(Sol)-4/0 AWG(Str) Cu Cable, 1 1/8" Stud, 230kV

General

Application

Substation

Catalog Number

NDR65528T12

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

UPC

781810003473

UPC 14 Digit GTIN

00781810003473

Dimensions

Dimension - AA Pad Orientation

In-line;90°

Dimension - Height fraction

1-3/4 in

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Pin Diameter inch

1.125 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

  • Stud to Cable
  • Stud to Tube
  • Stud to Bar

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU Tube Std-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

6