
Brand: Burndy
Catalog ID: NDR6644T12
Features: High Copper Alloy Reversible And Rotatable Cap Stud Connector Joins Cable, Tube And Flat Bar In-Line Or At Right Angles To Equipment Studs, Accommodates A Wide Range Of Cables Or Tubes, One-Wrench Installation, Dimension E: 1-7/8 IN, Conductor Clamping Hardware: 1/2 IN, Installation Torque: 240 IN-LB For Stud, 480 IN-LB For Conductor, Stud Size: 1-1/4-12, Iron Pipe Size: 3/8 - 3/4 IN, Stud Clamping Hardware: 3/8 IN
Application
Substation
Catalog Number
NDR6644T12
Connector Type
Stud Connector
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
SUBSTATION CONNECTOR
Type
NDR
UPC
781810003510
UPC 14 Digit GTIN
00781810003510
Dimension - AA Pad Orientation
In-line;90°
Dimension - B Length inch
1.53 in
Dimension - Height fraction
2-7/8 in
Dimension - Height inch
2.82 in
Dimension - Height mm
71.6 mm
Dimension - L Length Overall mm
118 mm
Dimension - Length Overall inch
4.66 in
Dimension - Pin Diameter fraction
1-1/4 in
Dimension - Pin Diameter inch
1.25 in
Dimension - Threads per inch
12
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2 AWG-4/0 AWG
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
2 AWG-1000 kcmil
Conductor - Copper Tube DEH Size
3/8 IPS ;1/2 IPS ;3/4 IPS
Conductor - Copper Tube DEH Size Range
3/8 IPS -3/4 IPS
Conductor - Copper Tube EH Size
3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS
Conductor - Copper Tube EH Size Range
3/8 IPS IPS-3/4 IPS IPS
Conductor - Copper Tube Std Size
3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS
Conductor - Copper Tube Std Size Range
3/8 IPS IPS-3/4 IPS IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Carton Quantity
3
Pallet Quantity
240