HUBBELL CANADA
Image of NBC15A2N Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBC15A2N

Substation Connectors

General

Application

Substation

Catalog Number

NBC15A2N

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

2 x 3.25 - 2 holes

Physical Attribute - Pad Orientation

Straight

UPC

781810066263

UPC 14 Digit GTIN

00781810066263

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - D inch

3.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

2 x 3.25

Dimension - Pad Width inch

2.00 in

Dimension - Pin Diameter fraction

1-8/25 in

Dimension - Pin Diameter inch

1.32 in

Conductor Related

Conductor - AL Tube Std Size

1 IPS

Conductor - AL Tube Std Size Range

1 IPS

Conductor - Connection Combination

Tube to Flat

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

2 x 3.25 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

2