
Brand: Burndy
Catalog ID: NBC18A34N
Application
Substation
Catalog Number
NBC18A34N
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Alignment
Centered
Physical Attribute - Pad Configuration
3 x 3.25 - 4 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810043073
UPC 14 Digit GTIN
00781810043073
Dimension - B Length fraction
4-1/4 in
Dimension - D inch
3.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
4.00 in
Dimension - Height mm
101.6 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - N inch
0.63 in
Dimension - Pad Size inch
3 x 3.25
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter fraction
2-19/50 in
Dimension - Pin Diameter inch
2.38 in
Conductor - AL Tube Std Size
2 IPS
Conductor - AL Tube Std Size Range
2 IPS
Conductor - Connection Combination
Tube to Flat
Conductor Type
AL Tube Std-Size
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Alignment
Centered
Physical Attribute - Pad Configuration
3 x 3.25 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1