HUBBELL CANADA
Image of NNTR17A36A Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NNTR17A36A

Substation Connectors

General

Application

Substation

Catalog Number

NNTR17A36A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

UPC

781810054130

UPC 14 Digit GTIN

00781810054130

Dimensions

Dimension - Height inch

3.81 in

Dimension - Height mm

96.8 mm

Dimension - Length BB inch

3.25 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - ACSR Str Tap

336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Tap Range

336.4 (18/1) Merlin kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Tap

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Tap Range

350 kcmil-600 kcmil

Conductor - AL Tube Std Run

1 1/2 IPS

Conductor - AL Tube Std Run Range

1 1/2 IPS

Conductor - Connection Combination

Tube to Cable

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

4