
Brand: Burndy
Catalog ID: NNTR19A42A
Application
Substation
Catalog Number
NNTR19A42A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
UPC
781810003954
UPC 14 Digit GTIN
00781810003954
Dimension - Height fraction
4-5/8 in
Dimension - Height inch
5.00 in
Dimension - Height mm
127 mm
Dimension - Length BB inch
3.50 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Conductor - ACSR Str Tap
477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil
Conductor - ACSR Str Tap Range
477.0 (18/1) Pelican kcmil-795 (54/7) Condor kcmil
Conductor - AL Str Tap
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Tap Range
600 kcmil-900 kcmil
Conductor - AL Tube Std Run
2 1/2 IPS
Conductor - AL Tube Std Run Range
2 1/2 IPS
Conductor - Connection Combination
Tube to Cable
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1