HUBBELL CANADA
Image of NNTR46A32A Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NNTR46A32A

Substation Connectors

General

Application

Substation

Catalog Number

NNTR46A32A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

UPC

781810260647

UPC 14 Digit GTIN

00781810260647

Dimensions

Dimension - Height inch

3.44 in

Dimension - Height mm

87.4 mm

Dimension - Length BB inch

3.12 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - ACSR Str Run

1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Run Range

1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil

Conductor - ACSR Str Tap

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Tap Range

4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Run

1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil

Conductor - AL Str Run Range

1250 kcmil-1600 kcmil

Conductor - AL Str Tap

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Tap Range

250 kcmil-400 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1