
Brand: Burndy
Catalog ID: NNTR17A29A
Application
Substation
Catalog Number
NNTR17A29A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
UPC
781810004234
UPC 14 Digit GTIN
00781810004234
Dimension - Height fraction
3-7/8 in
Dimension - Height inch
3.81 in
Dimension - Height mm
96.8 mm
Dimension - Length BB inch
2.75 in
Dimension - Width inch
2.50 in
Dimension - Width mm
64 mm
Conductor - ACSR Str Tap
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Tap Range
1/0 AWG-250 kcmil
Conductor - AL Tube Std Run
1 1/2 IPS
Conductor - AL Tube Std Run Range
1 1/2 IPS
Conductor - Connection Combination
Tube to Cable
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1