HUBBELL CANADA
Image of NNTR20A42A Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NNTR20A42A

Substation Connectors

General

Application

Substation

Catalog Number

NNTR20A42A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

UPC

781810078679

UPC 14 Digit GTIN

00781810078679

Dimensions

Dimension - Height inch

5.44 in

Dimension - Height mm

138.2 mm

Dimension - Length BB inch

3.50 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Tap

477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil

Conductor - ACSR Str Tap Range

477.0 (18/1) Pelican kcmil-795 (54/7) Condor kcmil

Conductor - AL Str Tap

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Tap Range

600 kcmil-900 kcmil

Conductor - AL Tube Std Run

3 IPS

Conductor - AL Tube Std Run Range

3 IPS

Conductor - Connection Combination

Tube to Cable

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1