
Brand: Burndy
Catalog ID: QGFL31B1T6
Application
Substation
Catalog Number
QGFL31B1T6
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Sub Brand
BARTAP
Trade Name
BARTAP™
Type
QGFL
UPC
781810005866
UPC 14 Digit GTIN
00781810005866
Dimension - B Length fraction
1-3/4 in
Dimension - Height fraction
3-1/4 in
Dimension - Height inch
3.25 in
Dimension - Height mm
82.6 mm
Dimension - Width fraction
1-5/8 in
Dimension - Width inch
1.63 in
Dimension - Width mm
41 mm
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2 AWG-4/0 AWG
Conductor - Copper Str Size Range
2 AWG-350 kcmil
Conductor Type
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
12