HUBBELL CANADA
QGFL26_Photo_ColorCYMK

Substation - Copper Bar Tap

Brand: Burndy

Catalog ID: QGFL39B1

Bartap, 350 - 750 kcmil, Cable To Flat.

  • High copper alloy BARTAP™ for joining a range of cable to bar or pad
  • 1-wrench installation

General

Application

Substation

Catalog Number

QGFL39B1

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

BARTAP

Trade Name

BARTAP™

Type

QGFL

UPC

781810005880

UPC 14 Digit GTIN

00781810005880

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - Height fraction

3-1/4 in

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Conductor Related

Conductor - Copper Str Size Range

350 kcmil-750 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

12