
Brand: Burndy
Catalog ID: NS1919HCHQ
Application
Substation
Catalog Number
NS1919HCHQ
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Type
Tube to Tube Couplers
UPC
781810462591
UPC 14 Digit GTIN
00781810462591
Dimension - Height inch
3.59 in
Dimension - Height mm
90.4 mm
Dimension - Length BB inch
2.69 in
Dimension - Width inch
5.18 in
Dimension - Width mm
132 mm
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
2 1/2 IPS
Conductor - Copper Tube Std Size
2 1/2 IPS
Conductor - Copper Tube Std Size Range
2 1/2 IPS
Conductor - Copper Tube Std Tap
2 1/2 IPS
Conductor Type
CU Tube Std-Size
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1