
Brand: Burndy
Catalog ID: NS1515HC
Application
Substation
Catalog Number
NS1515HC
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Type
Tube to Tube Couplers
UPC
781810219294
UPC 14 Digit GTIN
00781810219294
Dimension - Height inch
2.32 in
Dimension - Height mm
58.9 mm
Dimension - Length BB inch
2.69 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
1 IPS
Conductor - Copper Tube Std Size
1 IPS
Conductor - Copper Tube Std Size Range
1 IPS
Conductor - Copper Tube Std Tap
1 IPS
Conductor Type
CU Tube Std-Size
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1