
Brand: Burndy
Catalog ID: NS1717
Application
Substation
Catalog Number
NS1717
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Type
Tube to Tube Couplers
UPC
781810002551
UPC 14 Digit GTIN
00781810002551
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - Length BB inch
2.88 in
Dimension - Width inch
3.94 in
Dimension - Width mm
100 mm
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
1 1/2 IPS
Conductor - Copper Tube Std Size
1 1/2 IPS
Conductor - Copper Tube Std Size Range
1 1/2 IPS
Conductor - Copper Tube Std Tap
1 1/2 IPS
Conductor Type
CU Tube Std-Size
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1