HUBBELL CANADA
Image of NS1818 Substation - Copper Coupler - Straight

Substation - Copper Coupler - Straight

Brand: Burndy

Catalog ID: NS1818

Cast Cu Alloy Bolted Coupler, Cu Tube to Tube, 2" IPS, Silicon Bronze H/W.

  • Type NS Copper Bolted Coupler, for Copper Straight Tube to Tube
  • High copper alloy coupler for joining equal sizes of tube end to end
  • Slots between bolts provide independent high pressure areas of contact
  • One-wrench installation

General

Application

Substation

Catalog Number

NS1818

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Type

Tube to Tube Couplers

UPC

781810735992

UPC 14 Digit GTIN

00781810735992

Dimensions

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - Length BB inch

2.88 in

Dimension - Width inch

4.63 in

Dimension - Width mm

118 mm

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Run

2 IPS

Conductor - Copper Tube Std Size

2 IPS

Conductor - Copper Tube Std Size Range

2 IPS

Conductor - Copper Tube Std Tap

2 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

2