
Brand: Burndy
Catalog ID: NS1515
Application
Substation
Catalog Number
NS1515
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Type
Tube to Tube Couplers
UPC
781810002537
UPC 14 Digit GTIN
00781810002537
Dimension - Height inch
2.13 in
Dimension - Height mm
54.1 mm
Dimension - Length BB inch
2.13 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
1 IPS
Conductor - Copper Tube Std Size
1 IPS
Conductor - Copper Tube Std Size Range
1 IPS
Conductor - Copper Tube Std Tap
1 IPS
Conductor Type
CU Tube Std-Size
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1