
Brand: Burndy
Catalog ID: N2D6734T12
Application
Substation
Catalog Number
N2D6734T12
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Type
Studs
UPC
621945158177
UPC 14 Digit GTIN
00621945158177
Dimension - Height mm
0 mm
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.5 in
Dimension - Threads per inch
12
Conductor - Copper Str Size Range
500 kcmil
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1