
Brand: Burndy
Catalog ID: NHNT4444
Designed for one wrench installation, Wire Type: Copper Tubing, Connector Angle: 90 DEG Tap, Recommended Torque: 480 LBS per IN
Application
Substation
Catalog Number
NHNT4444
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy, Cast
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Sub Brand
SUBSTATION CONNECTORS
UPC
781810002292
UPC 14 Digit GTIN
00781810002292
Dimension - B Length fraction
2-22/25 in
Dimension - Height fraction
2-57/100 in
Dimension - Height inch
2.57 in
Dimension - Height mm
65.3 mm
Dimension - Length BB inch
2.88 in
Dimension - Width fraction
2-9/10 in
Dimension - Width inch
2.90 in
Dimension - Width mm
74 mm
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
4/0 AWG-1000 kcmil
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-1000 kcmil
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1