
Brand: Burndy
Catalog ID: NSNT2929
Application
Substation
Catalog Number
NSNT2929
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Sub Brand
SUBSTATION CONNECTORS, T-CONNECTOR
Type
Tube to Cable Couplers
UPC
781810002988
UPC 14 Digit GTIN
00781810002988
Dimension - B Length fraction
2-19/50 in
Dimension - Height fraction
1-3/4 in
Dimension - Height inch
1.75 in
Dimension - Height mm
44.5 mm
Dimension - Length BB inch
2.38 in
Dimension - Width fraction
1-24/25 in
Dimension - Width inch
1.96 in
Dimension - Width mm
50 mm
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Run Range
6 AWG-1 AWG
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Tap Range
6 AWG-1 AWG
Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
1/0 AWG-250 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
1/0 AWG-250 kcmil
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1