
Brand: Burndy
Catalog ID: NSNT1329
Application
Substation
Catalog Number
NSNT1329
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Type
Tube to Cable Couplers
UPC
781810077498
UPC 14 Digit GTIN
00781810077498
Dimension - Height inch
2.00 in
Dimension - Height mm
50.8 mm
Dimension - Length BB inch
2.38 in
Dimension - Width fraction
1-24/25 in
Dimension - Width inch
1.96 in
Dimension - Width mm
50 mm
Conductor - Connection Combination
Tube to Cable
Conductor - Copper Solid Tap
5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
5 AWG-4/0 AWG
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
6 AWG-250 kcmil
Conductor - Copper Tube Std Run
1/2 IPS
Conductor - Copper Tube Std Run Range
1/2 IPS
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1