
Brand: Burndy
Catalog ID: NAS2934N
Application
Substation
Catalog Number
NAS2934N
Clamping Element Design
Body And Cap
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810002193
UPC 14 Digit GTIN
00781810002193
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
1-4/5 in
Dimension - Height inch
1.80 in
Dimension - Height mm
45.7 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
2.00 in
Dimension - Width mm
51 mm
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
6 AWG-4/0 AWG
Conductor - Copper Str Size Range
6 AWG-250 kcmil
Conductor - Large Groove Max
250 kcmil
Conductor - Large Groove Min
2/0 str
Conductor - Small Groove Max
1/0 str
Conductor - Small Groove Min
6 sol
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
6