HUBBELL CANADA
Image of NAS29N Substation - Copper Terminal
Image of NAS29N Substation - Copper Terminal

Substation - Copper Terminal

Brand: Burndy

Catalog ID: NAS29N

Al Bolted Terminal, Connection Type: Cable to Pad, CU Cable Range: 6 Sol. To 250 Kcmil, Bolt Dia.: 3/8 IN

Product details

General

Application

Substation

Catalog Number

NAS29N

Clamping Element Design

Body And Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.25 x 1.25 - 1 hole

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810002995

UPC 14 Digit GTIN

00781810002995

Dimensions

Dimension - B Length fraction

2-19/50 in

Dimension - B Length inch

2.38 in

Dimension - D inch

1.25 in

Dimension - Height fraction

1-4/5 in

Dimension - Height inch

1.80 in

Dimension - Height mm

45.7 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

99 mm

Dimension - Length Overall inch

3.88 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.25 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG-250 kcmil

Conductor - Large Groove Max

250 kcmil

Conductor - Large Groove Min

2/0 str

Conductor - Small Groove Max

1/0 str

Conductor - Small Groove Min

6 sol

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No