
Brand: Burndy
Catalog ID: NAS4034N
Application
Substation
Catalog Number
NAS4034N
Clamping Element Design
Body And Cap
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810002865
UPC 14 Digit GTIN
00781810002865
Dimension - B Length fraction
2-31/50 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-3/10 in
Dimension - Height inch
2.30 in
Dimension - Height mm
58.4 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width fraction
2-11/25 in
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Size Range
2/0 AWG-800 kcmil
Conductor - Large Groove Max
800 kcmil
Conductor - Large Groove Min
500 kcmil
Conductor - Small Groove Max
500 kcmil
Conductor - Small Groove Min
2/0 str
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4