HUBBELL CANADA
Image of NAH4034N Substation - Copper Terminal

Substation - Copper Terminal

Brand: Burndy

Catalog ID: NAH4034N

CU Bolted Terminal, Connection Type: Cable to Pad, CU Str. Range: 2/0-800 Kcmil, CU Solid Range: 3/0-4/0 AWG, Pad width: 3 IN, Pad Holes: 4

General

Application

Substation

Catalog Number

NAH4034N

Clamping Element Design

Body and Cap

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

UPC

781810002414

UPC 14 Digit GTIN

00781810002414

Dimensions

Dimension - B Length fraction

2-31/50 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-31/50 in

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

3 x 3

Dimension - Pad Width inch

3.00 in

Dimension - Width fraction

2-11/25 in

Dimension - Width inch

2.81 in

Dimension - Width mm

71 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Size Range

2/0 AWG-800 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

5