HUBBELL CANADA
Image of NAH442N90 Substation - Copper Terminal

Substation - Copper Terminal

Brand: Burndy

Catalog ID: NAH442N90

Substation Connectors

General

Application

Substation

Catalog Number

NAH442N90

Clamping Element Design

Body and Cap

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2 x 3 - 2 holes

Physical Attribute - Pad Orientation

90 Degree

UPC

781810064672

UPC 14 Digit GTIN

00781810064672

Dimensions

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

5.63 in

Dimension - Height mm

143 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

2 x 3

Dimension - Pad Width inch

2.00 in

Dimension - Width inch

2.88 in

Dimension - Width mm

73 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size Range

4/0 AWG-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2 x 3 - 2 holes

Physical Attribute - Pad Orientation

90 Degree

Logistics

Carton Quantity

1