
Brand: Burndy
Catalog ID: NAH4844N
Application
Substation
Catalog Number
NAH4844N
Clamping Element Design
Body and Cap
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810002957
UPC 14 Digit GTIN
00781810002957
Dimension - B Length fraction
3-1/4 in
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
3-3/25 in
Dimension - Height inch
3.12 in
Dimension - Height mm
79.2 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - N inch
1.12 in
Dimension - Pad Size inch
4 x 4
Dimension - Pad Width inch
4.00 in
Dimension - Width fraction
3-19/50 in
Dimension - Width inch
3.38 in
Dimension - Width mm
86 mm
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Str Size Range
500 kcmil-2000 kcmil
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
EX
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4