HUBBELL CANADA
Image of NAS292NW Substation - Copper Terminal

Substation - Copper Terminal

Brand: Burndy

Catalog ID: NAS292NW

Substation Connectors

General

Application

Substation

Catalog Number

NAS292NW

Clamping Element Design

Body And Cap

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

UPC

781810118085

UPC 14 Digit GTIN

00781810118085

Dimensions

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

1.80 in

Dimension - Height mm

45.7 mm

Dimension - Hole Size fraction

9/16

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size Range

6 AWG-250 kcmil

Conductor - Large Groove Max

250 kcmil

Conductor - Large Groove Min

2/0 str

Conductor - Small Groove Max

1/0 str

Conductor - Small Groove Min

6 sol

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1