
Brand: Burndy
Catalog ID: VTT3434
Application
Substation
Catalog Number
VTT3434
Connector Type
T-Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
621945153431
UPC 14 Digit GTIN
00621945153431
Dimension - Height inch
3.34 in
Dimension - Height mm
84.8 mm
Dimension - L Length Overall mm
133 mm
Dimension - Length Overall inch
5.25 in
Dimension - Width inch
2.25 in
Dimension - Width mm
57 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Str Run
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
300 kcmil-500 kcmil
Conductor - Copper Str Tap
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
300 kcmil-500 kcmil
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1
Pallet Quantity
1