
Brand: Burndy
Catalog ID: VT2525
Application
Substation
Catalog Number
VT2525
Installation Torque Recommended in-lb
0.79 LBS/in
Installation Torque Recommended Run in-lb
385 LBS/in
Installation Torque Recommended Tap in-lb
385 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Trade Name
VARITAP™
Type
Bolted Tees
UPC
781810005552
UPC 14 Digit GTIN
00781810005552
Dimension - Height fraction
1-5/8 in
Dimension - Height inch
0.38 in
Dimension - Height mm
9.7 mm
Dimension - Width fraction
1-7/16 in
Dimension - Width inch
0.56 in
Dimension - Width mm
14 mm
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Run Range
6 AWG-1/0 AWG
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-1/0 AWG
Conductor - Copper Str Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Str Run Range
6 AWG-1/0 AWG
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Str Tap Range
6 AWG-1/0 AWG
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
0.79 LBS/in
Installation Torque Recommended Run in-lb
385 LBS/in
Installation Torque Recommended Tap in-lb
385 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
12