
Brand: Burndy
Catalog ID: VT4428
Application
Substation
Catalog Number
VT4428
Installation Torque Recommended in-lb
2.7 LBS/in
Installation Torque Recommended Run in-lb
500 LBS/in
Installation Torque Recommended Tap in-lb
250 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Trade Name
VARITAP™
Type
Bolted Tees
UPC
781810005668
UPC 14 Digit GTIN
00781810005668
Dimension - Height fraction
2-7/8 in
Dimension - Height inch
2.88 in
Dimension - Height mm
73.2 mm
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.69 in
Dimension - Width mm
43 mm
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Run
750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
750 kcmil-1000 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
1/0 -4/0 AWG
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
2.7 LBS/in
Installation Torque Recommended Run in-lb
500 LBS/in
Installation Torque Recommended Tap in-lb
250 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1