HUBBELL CANADA
Image of VV2A46CG1W Substation - Copper V Type Terminal

Substation - Copper V Type Terminal

OR

Brand: Burndy

Catalog ID: VV2A46CG1W

V Style Connectors

General

Application

Substation

Catalog Number

VV2A46CG1W

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Type

Bolted Lugs & Terminals

UPC

781810509685

UPC 14 Digit GTIN

00781810509685

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1