
Brand: Wiegmann
Catalog ID: SC1010
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1010
Color
Construction
Non-Flanged
Cover Type
Surface Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725866441
Height
10 in
Weight
2.5 lb
Width
10 in
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
360