
Brand: Wiegmann
Catalog ID: SC1212
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1212
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725866489
Height
12 in
Weight
3.5 lb
Width
12 in
EU RoHS Indicator
Yes
Carton Quantity
1