HUBBELL CANADA
Image of HBL6HG15 Surge Protective Devices, Hospital Grade Outlet Strip, 15A 125V, 15' Cord Length

Surge Protective Devices, Hospital Grade Outlet Strip, 15A 125V, 15' Cord Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6HG15

Surge Protective Devices, Hospital GradeOutlet Strip, 15A 125V, 15' Cord Length

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Hospital grade tamper-resistant receptacles with a hospital grade plug
  • cULus 1449 4th edition
  • Heavy duty metal housing
  • Available with a 2-port USB charging outlet

General

Catalog Number

HBL6HG15

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Type

Metallic

UPC

783585467832

Conductor Related

Cord Length

15 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5

Pallet Quantity

270