HUBBELL CANADA
Image of HBL6SS1520 Surge Protective Devices, Outlet Strip, 20A 125V, 6 Outlet, 15' Cord Length

Surge Protective Devices, Outlet Strip, 20A 125V, 6 Outlet, 15' Cord Length

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6SS1520

Surge Protective Devices, Outlet Strip,20A 125V, 6 Outlet, 15' Cord Length

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Tamper-resistant receptacles with a heavy duty plug
  • cULus listed to UL1449 4th edition, UL1363
  • Heavy duty metal housing

General

Catalog Number

HBL6SS1520

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Type

Metallic

UPC

783585467818

Conductor Related

Cord Length

15 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5