
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8362RSA
Standard Product
Application
Catalog Number
HBL8362RSA
Color
Environmental Conditions
EU RoHS Indicator
No
Indicator(s) Type
LED and Audible Alarm
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Response Time
5
Specifications
Type
UPC
783585060538
Amperage Rating
20 A
Connectivity
Terminal Screws
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
5-20R
Indicator(s) Type
LED and Audible Alarm
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Carton Quantity
10