
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6PS1050MA
Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.
6' Cord
Application
Catalog Number
HBL6PS1050MA
Color
Environmental Conditions
EU RoHS Indicator
Yes
Indicator(s) Type
LED Indicator
Item Type
Material
Non-Metallic
Material - Mounting Hardware
Portable
Number Of Outlets
6
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Response Time
5
Specifications
Length - 11.2" (284.5)
Type
UPC
783585120546
Connectivity
Plug-In
Frequency Rating
60 Hz
Phase
Single Phase
Cord Length
6 ft
Environmental Conditions
EU RoHS Indicator
Yes
Indicator(s) Type
LED Indicator
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Number Of Outlets
6
Carton Quantity
1
Pallet Quantity
480