HUBBELL CANADA
Image of HBL7PS105015A Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 15' Cord, Office White

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 15' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7PS105015A

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 15' Cord, Office White

  • 1050 joule, 6 foot cord, $5,000 down-line warranty
  • Tamper tamper resistant shutters.

15' Cord

General

Application

7 Outlet, Standard Devices

Catalog Number

HBL7PS105015A

Color

Office White

EU RoHS Indicator

Yes

Indicator(s) Type

LED Indicator

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

7

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Specifications

  • Color - Off. White
  • Height - 1.85" (47.0)
  • Housing - ABS
  • Length - 14.75" (374.7)
  • Width - 2.36" (59.9)

Type

Non-Metallic

UPC

783585120560

Electrical Ratings

Connectivity

Plug-In

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

7

Logistics

Carton Quantity

1

Pallet Quantity

420