HUBBELL CANADA
Image of HBL8PS350YL Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8PS350YL

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White

  • Yellow color for high visibility and metal housing
  • 350 joules, 6 foot cord, wire management

6' Cord

General

Application

Catalog Number

HBL8PS350YL

Color

Yellow

Environmental Conditions

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

6

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Specifications

  • Color - Yellow
  • Height - 1.85" (47.0)
  • Housing - Metal
  • Length - 10.0" (254.0)
  • Width - 6.0" (152.4)

Type

UPC

783585120614

Electrical Ratings

Connectivity

Plug-In

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

12

Pallet Quantity

360