
Brand: Killark
Catalog ID: SWB-1
Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.
Application
Catalog Number
SWB-1
Color
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Series
SWB
Type
UPC
783936630014
Depth
2-1/4
Dimensions
3.625 in x 7.75 in x 3.625 in
Gross Weight with Packaging
1.3
Height
3.625 in
Hub Size
1/2"
Length
3.625 in
Weight
1.3 lb
Width
7.75 in
CSA File Number
LR11712
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360