
Brand: Raco
Catalog ID: 970RAC
Accessory Type
Box
Catalog Number
970RAC
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Type
Mounting Bracket
UPC
050169009703
Dimensions
2.463 in x 3.406 in x 1.5 in
Height
1.5 in
Length
2.463 in
Weight
0.115 lb
Width
3.406 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1860