Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSM1SGGFP
Spec Grade with Pass-Through
Catalog Number
MSM1SGGFP
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
UPC
783585521862
Cubic Capacity
72.072 cu.in
Depth
2.1
Height
7.8 in
Width
4.4 in
Cable Entry
Plug-In