HUBBELL CANADA
Image of MSL1SGGF0 Switched PSDA, 1-Gang, Ground Fault

Switched PSDA, 1-Gang, Ground Fault

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL1SGGF0

Switched PSDA, 1-Gang, Ground Fault

  • Switched PSDA
  • 1-Gang
  • Ground Fault

Spec Grade

General

Application

Local Switched, 1) 20A 125V Spec Grade GFCI Duplex

Catalog Number

MSL1SGGF0

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521763

Dimensions

Cubic Capacity

72.072 cu.in

Depth

2.1

Height

7.8 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No